Aluminium scales, self-adhesive or with holes (21882) (Part Numbers)

Aluminium scales, self-adhesive or with holes (21882)
· Application sectors: machines, worktables, workbenches

· Glare-free readability

· Different types available on request

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
21882-000010X0250
21882-000010X0500
21882-000010X0750
21882-000010X1000
21882-010010X0250
21882-010010X0500
21882-010010X0750
21882-010010X1000
21882-100010X0250
21882-100010X0500
21882-100010X0750
21882-100010X1000
21882-110010X0250
21882-110010X0500
21882-110010X0750
21882-110010X1000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version 1 N=zero point S=scaling L=Length
(mm)

17.90 €

1 4 Days horizontalleftbottom250

24.70 €

1 4 Days horizontalleftbottom500

38.10 €

1 4 Days horizontalleftbottom750

61.15 €

1 4 Days horizontalleftbottom1000

17.90 €

1 4 Days verticaltopleft250

24.70 €

1 4 Days verticaltopleft500

38.10 €

1 4 Days verticaltopleft750

61.15 €

1 4 Days verticaltopleft1000

20.19 €

1 4 Days horizontalleftbottom250

28.32 €

1 4 Days horizontalleftbottom500

42.81 €

1 4 Days horizontalleftbottom750

67.01 €

1 4 Days horizontalleftbottom1000

20.19 €

1 4 Days verticaltopleft250

28.32 €

1 4 Days verticaltopleft500

42.81 €

1 4 Days verticaltopleft750

67.01 €

1 4 Days verticaltopleft1000

Loading...

  1. 1

Basic information

Main material Aluminium Surface finish body anodized Main colour black
Division 1 mm B=Width(mm) 15 H=Height(mm) 2

Tech Support