Bullseye levels in frame to screw on, Form A with screw-on flange (21800) (Part Numbers)

Bullseye levels in frame to screw on, Form A with screw-on flange (21800)
· Application sectors: machine, fixture and vehicle construction, measuring technology

· Temperature range: -35°C to +55°C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
21800-1141030
21800-1171030
21800-1181130
21800-1281430
21800-1341530
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=outside diameter
(mm)
D1=Outside diameter
(mm)
D2
(mm)
D3=Hole spacing
(mm)
D4
(mm)
H=Height
(mm)
H1
(mm)

12.96 €

1 4 Days 201410171.6101.8

13.69 €

1 4 Days 251712212102

16.22 €

1 4 Days 301812242.5113

32.13 €

1 4 Days 40282034.52.5144

37.80 €

1 4 Days 503425433155

Loading...

  1. 1

Basic information

Main material Brass Surface finish body nickel-plated and high-gloss polished Component material Polyamide
Form A Sensitivity 30'

Tech Support