Knurled knobs, Form C, with tapped blind hole (06097) (Part Numbers)

Knurled knobs, Form C, with tapped blind hole (06097)
· Suitable for manual positioning and clamping

· Application fields: machine, plant and fixture construction, toolmaking

· Advantage: knurled nut is tightened and loosened with tools

· Form C: tapped blind hole (plastic)

· Different thread sizes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06097-102206
06097-102606
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body Outer Diameter D
(φ)
D2
(mm)
H
(mm)
H1
(Nm)
T
(mm)

1.19 €

1 4 Days 22121367.5

1.23 €

1 4 Days 261720149

Loading...

  1. 1

Basic information

Mounting Section Diameter d(mm) and/or Diameter M6 Main Body Material Other Component material Plastic
Main colour(mm) black Form C Main material Duroplast

Tech Support