Knurled knobs, Form B, with 1 line (06100) (Part Numbers)

Knurled knobs, Form B, with 1 line (06100)
· Can be used as a clamping, retaining and fastening element

· Application fields: machine, plant and fixture construction, toolmaking

· For manually adjusting assemblies, machines and aggregates

· Form B: with markings

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06100-2105
06100-21051
06100-21052
06100-21053
06100-21055
06100-21056
06100-21057
06100-2206
06100-22061
06100-22062
06100-22063
06100-22065
06100-22066
06100-22067
06100-2308
06100-23081
06100-23082
06100-23083
06100-23085
06100-23086
06100-23087
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body Outer Diameter D
(φ)
Surface finish body Component material Colour Cap Size
(mm)
D=bore
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
H=Height
(mm)
H1
(Nm)
H2 T=bore depth
(mm)

7.26 €

1 4 Days 21-Steelblack grey RAL 7021151919M32210.5510

7.26 €

1 4 Days 21hardened, ground and black oxidised-orange RAL 2004151919M32210.5510

7.26 €

1 4 Days 21hardened, ground and black oxidised-signal green RAL6032151919M32210.5510

7.26 €

1 4 Days 21hardened, ground and black oxidised-blue RAL5017151919M32210.5510

7.26 €

1 4 Days 21-Steellight grey RAL 7035151919M32210.5510

7.26 €

1 4 Days 21-Steeltraffic red RAL 3020151919M32210.5510

7.26 €

1 4 Days 21-Steelrape yellow RAL 1021151919M32210.5510

7.58 €

1 4 Days 26-Steelblack grey RAL 7021262323M32612610

7.58 €

1 4 Days 26hardened, ground and black oxidised-orange RAL 2004262323M32612610

7.58 €

1 4 Days 26hardened, ground and black oxidised-signal green RAL6032262323M32612610

7.58 €

1 4 Days 26hardened, ground and black oxidised-blue RAL5017262323M32612610

7.58 €

1 4 Days 26-Steellight grey RAL 7035262323M32612610

7.58 €

1 4 Days 26-Steeltraffic red RAL 3020262323M32612610

7.58 €

1 4 Days 26-Steelrape yellow RAL 1021262323M32612610

8.85 €

1 4 Days 34-Steelblack grey RAL 7021383131M43617.5714

8.85 €

1 4 Days 34hardened, ground and black oxidised-orange RAL 2004383131M43617.5714

8.85 €

1 4 Days 34hardened, ground and black oxidised-signal green RAL6032383131M43617.5714

8.85 €

1 4 Days 34hardened, ground and black oxidised-blue RAL5017383131M43617.5714

8.85 €

1 4 Days 34-Steellight grey RAL 7035383131M43617.5714

8.85 €

1 4 Days 34-Steeltraffic red RAL 3020383131M43617.5714

8.85 €

1 4 Days 34-Steelrape yellow RAL 1021383131M43617.5714

Loading...

  1. 1

Basic information

Main Body Material Other Main colour(mm) black grey RAL 7021 Form B
Form-Type with arrow Main material Thermoplastic

Tech Support