Cam-action indexing plungers, Form C, with grip cap, without nut (K1672) (Part Numbers - CAD Download)

Cam-action indexing plungers, Form C, with grip cap, without nut (K1672)
· Turning the grip through 180° retracts the indexing pin.

· Optionally available with coloured plastic grip caps

· Mounted via the external thread.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1672.060410
K1672.0604101
K1672.06041012
K1672.06041016
K1672.060410116
K1672.060410184
K1672.060410186
K1672.060410187
K1672.060410188
K1672.0604102
K1672.06041084
K1672.06041086
K1672.06041087
K1672.06041088
K1672.060510
K1672.060512
K1672.0605101
K1672.06051012
K1672.06051016
K1672.060510116
K1672.060510184
K1672.060510186
K1672.060510187
K1672.060510188
K1672.0605102
K1672.06051084
K1672.06051086
K1672.06051087
K1672.06051088
K1672.0605121
K1672.06051212
K1672.06051216
K1672.060512116
K1672.060512184
K1672.060512186
K1672.060512187
K1672.060512188
K1672.0605122
K1672.06051284
K1672.06051286
K1672.06051287
K1672.06051288
K1672.060610
K1672.060612
K1672.060616
K1672.0606101
K1672.06061012
K1672.06061016
K1672.060610116
K1672.060610184
K1672.060610186
K1672.060610187
K1672.060610188
K1672.0606102
K1672.06061084
K1672.06061086
K1672.06061087
K1672.06061088
K1672.0606121
K1672.06061212
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
B1
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
L3
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
F x 30° Component colour D=Locking pin diameter
(mm)
D1
(mm)
D2
(mm)
Weight
(kg)

12.62 €

1 4 Days 10.94.9639.526.3201481black grey RAL 70214M10100.017

12.62 €

1 4 Days 10.94.9639.526.3201481black grey RAL 70214M10x1100.017

12.62 €

1 4 Days 10.94.9639.526.3201481orange RAL 20044M10x1100.023

12.62 €

1 4 Days 10.94.9639.526.3201481colza yellow RAL 10214M10100.017

12.62 €

1 4 Days 10.94.9639.526.3201481colza yellow RAL 10214M10x1100.017

12.62 €

1 4 Days 10.94.9639.526.3201481traffic red RAL 30204M10x1100.023

12.62 €

1 4 Days 10.94.9639.526.3201481signal green RAL 60324M10x1100.017

12.62 €

1 4 Days 10.94.9639.526.3201481traffic blue RAL 50174M10x1100.023

12.62 €

1 4 Days 10.94.9639.526.3201481light grey RAL 70354M10x1100.017

12.62 €

1 4 Days 10.94.9639.526.3201481orange RAL 20044M10100.023

12.62 €

1 4 Days 10.94.9639.526.3201481traffic red RAL 30204M10100.023

12.62 €

1 4 Days 10.94.9639.526.3201481signal green RAL 60324M10100.017

12.62 €

1 4 Days 10.94.9639.526.3201481traffic blue RAL 50174M10100.023

12.62 €

1 4 Days 10.94.9639.526.3201481light grey RAL 70354M10100.017

12.62 €

1 4 Days 10.94.9639.526.3201481.3black grey RAL 70215M10100.017

12.88 €

1 4 Days 12.95.7848.431.1251581.3black grey RAL 70215M12120.018

12.62 €

1 4 Days 10.94.9639.526.3201481.3black grey RAL 70215M10x1100.017

12.62 €

1 4 Days 10.94.9639.526.3201481.3orange RAL 20045M10x1100.024

12.62 €

1 4 Days 10.94.9639.526.3201481.3colza yellow RAL 10215M10100.017

12.62 €

1 4 Days 10.94.9639.526.3201481.3colza yellow RAL 10215M10x1100.017

12.62 €

1 4 Days 10.94.9639.526.3201481.3traffic red RAL 30205M10x1100.024

12.62 €

1 4 Days 10.94.9639.526.3201481.3signal green RAL 60325M10x1100.017

12.62 €

1 4 Days 10.94.9639.526.3201481.3traffic blue RAL 50175M10x1100.024

12.62 €

1 4 Days 10.94.9639.526.3201481.3light grey RAL 70355M10x1100.017

12.62 €

1 4 Days 10.94.9639.526.3201481.3orange RAL 20045M10100.024

12.62 €

1 4 Days 10.94.9639.526.3201481.3traffic red RAL 30205M10100.024

12.62 €

1 4 Days 10.94.9639.526.3201481.3signal green RAL 60325M10100.017

12.62 €

1 4 Days 10.94.9639.526.3201481.3traffic blue RAL 50175M10100.024

12.62 €

1 4 Days 10.94.9639.526.3201481.3light grey RAL 70355M10100.017

12.88 €

1 4 Days 12.95.7848.431.1251581.3black grey RAL 70215M12x1.5120.018

12.88 €

1 4 Days 12.95.7848.431.1251581.3orange RAL 20045M12x1.5120.024

12.88 €

1 4 Days 12.95.7848.431.1251581.3colza yellow RAL 10215M12120.018

12.88 €

1 4 Days 12.95.7848.431.1251581.3colza yellow RAL 10215M12x1.5120.018

12.88 €

1 4 Days 12.95.7848.431.1251581.3traffic red RAL 30205M12x1.5120.024

12.88 €

1 4 Days 12.95.7848.431.1251581.3signal green RAL 60325M12x1.5120.018

12.88 €

1 4 Days 12.95.7848.431.1251581.3traffic blue RAL 50175M12x1.5120.024

12.88 €

1 4 Days 12.95.7848.431.1251581.3light grey RAL 70355M12x1.5120.018

12.88 €

1 4 Days 12.95.7848.431.1251581.3orange RAL 20045M12120.024

12.88 €

1 4 Days 12.95.7848.431.1251581.3traffic red RAL 30205M12120.024

12.88 €

1 4 Days 12.95.7848.431.1251581.3signal green RAL 60325M12120.018

12.88 €

1 4 Days 12.95.7848.431.1251581.3traffic blue RAL 50175M12120.024

12.88 €

1 4 Days 12.95.7848.431.1251581.3light grey RAL 70355M12120.018

12.62 €

1 4 Days 10.94.9639.526.3201481.8black grey RAL 70216M10100.029

12.88 €

1 4 Days 12.95.7848.431.1251581.8black grey RAL 70216M12120.029

15.40 €

1 4 Days 16.671062.341.53235151.8black grey RAL 70216M16160.068

12.62 €

1 4 Days 10.94.9639.526.3201481.8black grey RAL 70216M10x1100.029

12.62 €

1 4 Days 10.94.9639.526.3201481.8orange RAL 20046M10x1100.038

12.62 €

1 4 Days 10.94.9639.526.3201481.8colza yellow RAL 10216M10100.029

12.62 €

1 4 Days 10.94.9639.526.3201481.8colza yellow RAL 10216M10x1100.029

12.62 €

1 4 Days 10.94.9639.526.3201481.8traffic red RAL 30206M10x1100.038

12.62 €

1 4 Days 10.94.9639.526.3201481.8signal green RAL 60326M10x1100.029

12.62 €

1 4 Days 10.94.9639.526.3201481.8traffic blue RAL 50176M10x1100.038

12.62 €

1 4 Days 10.94.9639.526.3201481.8light grey RAL 70356M10x1100.029

12.62 €

1 4 Days 10.94.9639.526.3201481.8orange RAL 20046M10100.038

12.62 €

1 4 Days 10.94.9639.526.3201481.8traffic red RAL 30206M10100.038

12.62 €

1 4 Days 10.94.9639.526.3201481.8signal green RAL 60326M10100.029

12.62 €

1 4 Days 10.94.9639.526.3201481.8traffic blue RAL 50176M10100.038

12.62 €

1 4 Days 10.94.9639.526.3201481.8light grey RAL 70356M10100.029

12.88 €

1 4 Days 12.95.7848.431.1251581.8black grey RAL 70216M12x1.5120.029

12.88 €

1 4 Days 12.95.7848.431.1251581.8orange RAL 20046M12x1.5120.038

Loading...

Basic information

Main material steel Component material polyamide Form C
Item Cam-Action Indexing Plungers Locknut without locknut Surface finish body black oxidised
Form definition with threaded sleeve and cap PL Edelstahl false RoHS true

Tech Support