Cam-action indexing plunger, Stainless Steel with hexagon, Form A (K1680) (Part Numbers - CAD Download)

Cam-action indexing plunger, Stainless Steel with hexagon, Form A (K1680)
· Turning the grip through 180° retracts the indexing pin.

· Optionally available with coloured plastic grip caps

· Sleeves with a hexagon serve as assembly aids

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1680.1040410
K1680.10404101
K1680.1040510
K1680.10405101
K1680.1040512
K1680.10405121
K1680.1040610
K1680.10406101
K1680.1040612
K1680.1040616
K1680.10406121
K1680.10406161
K1680.1040812
K1680.1040816
K1680.10408121
K1680.10408161
K1680.1040820
K1680.10408201
K1680.1041016
K1680.10410161
K1680.1041020
K1680.10410201
K1680.1041220
K1680.10412201
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
B1
(mm)
D1=Thread H
(mm)
L=Length
(mm)
L1
(mm)
L3
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
F x 30° D=Locking pin diameter
(mm)
D2
(mm)
SW1
(mm)
Weight
(kg)

16.68 €

1 4 Days 93M10638.525151481410100.023

16.68 €

1 4 Days 93M10x1638.525151481410100.023

16.68 €

1 4 Days 93M10638.525151481.3510100.0233

16.68 €

1 4 Days 93M10x1638.525151481.3510100.0233

18.20 €

1 4 Days 10.83.6M12847.430191581.3512120.0383

18.20 €

1 4 Days 10.83.6M12x1.5847.430191581.3512120.0383

16.68 €

1 4 Days 93M10638.525151481.8610100.0236

16.68 €

1 4 Days 93M10x1638.525151481.8610100.0236

18.20 €

1 4 Days 10.83.6M12847.430191581.8612120.0387

20.00 €

1 4 Days 14.44.8M161061.2402635151.8616160.0917

18.20 €

1 4 Days 10.83.6M12x1.5847.430191581.8612120.0387

20.00 €

1 4 Days 14.44.8M16x1.51061.2402635151.8616160.0917

18.20 €

1 4 Days 10.83.6M12847.430191582.3812120.0398

20.00 €

1 4 Days 14.44.8M161061.2402635152.3816160.0937

18.20 €

1 4 Days 10.83.6M12x1.5847.430191582.3812120.0398

20.00 €

1 4 Days 14.44.8M16x1.51061.2402635152.3816160.0937

23.76 €

1 4 Days 186M201271503060202.3820200.1409

23.76 €

1 4 Days 186M20x1.51271503060202.3820200.1657

20.00 €

1 4 Days 14.44.8M161061.2402635152.81016160.095

20.00 €

1 4 Days 14.44.8M16x1.51061.2402635152.81016160.095

23.76 €

1 4 Days 186M201271503060202.81020200.169

23.76 €

1 4 Days 186M20x1.51271503060202.81020200.169

23.76 €

1 4 Days 186M2012715030602031220200.1708

23.76 €

1 4 Days 186M20x1.512715030602031220200.1708

Loading...

  1. 1

Basic information

Main material stainless steel Form A Version 1 with hexagon
Item Cam-Action Indexing Plungers Locknut without locknut Surface finish body bright
Form definition without plastic cap, without locknut PL Edelstahl true RoHS true

Tech Support