Indexing plungers, Steel with Plastic twist knob and tapered indexing pin, Form A (K1833) (Part Numbers - CAD Download)

Indexing plungers, Steel with Plastic twist knob and tapered indexing pin, Form A (K1833)
· Simultaneous positioning and clamping

· With twist knob

· With locked mark

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1833.0005
K1833.0007
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=pin diameter
(mm)
D1=Thread L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
L5
(mm)
Travel S
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
Retaining force
(N)
Shearing force
(kN)
T SW1
(mm)
SW2
(mm)
Weight
(kg)

73.37 €

1 4 Days 5M10x148.24817715444.23.3263.7-4.61400.98-1013170.042

76.91 €

1 4 Days 7M12x1.55758208175254.9325.3-6.61701.39-1114190.0644

Loading...

  1. 1

Basic information

Main material steel Component material polyamide Component colour black
Form A Version 1 with tapered indexing pin Version 2 with locking slot
Item Indexing Plungers Product type with rotary actuation Locknut with locknut
Surface finish body nickel-plated Form definition without centre position Temperature resistance 80 °C
PL Edelstahl false RoHS true

Tech Support