Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1834.0005 |
K1834.0007 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=pin diameter (mm) | L=Length (mm) | L1 (mm) | L3 (mm) | L4 (mm) | Travel S (mm) | D1=Outside diameter (mm) | D2 (mm) | D3 (mm) | D4 (mm) | D5 (mm) | D6 (mm) | D7 (mm) | D8 (mm) | D9 (mm) | Retaining force (N) | Shearing force (kN) | T1 | M | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
75.74 € | 1 | 4 Days | 5 | 38.9 | 29 | 33 | 11 | 4.2 | 10 | 3.3 | 26 | 26 | 20 | 10 | 27 | 6.5 | 3.4 | 140 | 0.9 | 6-14 | M3x5 | 0.0613 | ||
80.45 € | 1 | 4 Days | 7 | 44.7 | 34 | 39 | 13 | 5 | 12 | 4.9 | 32 | 32 | 24 | 12 | 33 | 8 | 4.5 | 170 | 1.3 | 6-15 | M4x6 | 0.1034 |
Loading...
Main material | steel | Component material | polyamide | L2(mm) | 5.7 |
---|---|---|---|---|---|
Component colour | black | Form | A | Version 1 | with tapered indexing pin |
Version 2 | with locking slot | Item | Indexing Plungers | Product type | with rotary actuation |
Locknut | without locknut | Surface finish body | nickel-plated | Form definition | without centre position |
Temperature resistance | 80 °C | T | 6 | PL Edelstahl | false |
RoHS | true |
Configure
Basic Attributes
D=pin diameter(mm)
L=Length(mm)
L1(mm)
L3(mm)
L4(mm)
Travel S(mm)
D1=Outside diameter(mm)
D2(mm)
D3(mm)
D4(mm)
D5(mm)
D6(mm)
D7(mm)
D8(mm)
D9(mm)
Retaining force(N)
Shearing force(kN)
T1
M
Weight(kg)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes