Side clamps, hydraulic single-acting with spring return (K1855) (Part Numbers - CAD Download)

Side clamps, hydraulic single-acting with spring return (K1855)
· Low installation height

· Integrated travel limit on the clamping piston

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1855.16082404
K1855.25102404
K1855.36102404
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B1
(mm)
B2
(mm)
D1
(mm)
H1
(mm)
H2
(mm)
H4
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
Travel S
(mm)
D
(mm)
L
(mm)
B
(mm)
H
(mm)
Piston Ø
(mm)
Oil requirement / 10mm Travel
(cm³)
Clamping force at 100 bar
(kN)
Clamping force at 500 bar
(kN)
Weight
(kg)

285.38 €

1 4 Days -328.519318.51322732813.56850321621.78.51.2000

329.38 €

1 4 Days -40923399142.538421015906040254.94201.4000

477.25 €

1 4 Days 145611274911162384610189680503610.28402.4000

Loading...

  1. 1

Basic information

Item Side Clamp Main material steel Surface finish body black oxidised
Version 1 hydraulic H3(mm) 4 Connection type screw and O-ring connection
Form definition single-acting G(mm) 1/4 PL Edelstahl false
RoHS true

Tech Support