Multi-clamping system hard stops (K0902) (Part Numbers - CAD Download)

Multi-clamping system hard stops (K0902)
· Suitable for series clamping of workpieces

· Various workpiece dimensions

· Suitable for grid system

· High retaining forces thanks to wedge clamp

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0902.08
K0902.12
K0902.16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(mm)
H
(mm)
H1
(mm)
L=Length
(mm)
L1
(mm)
A max.
(mm)
A min.
(mm)
B
(mm)
C
(mm)
E
(mm)
F
(mm)
G Cap screw DIN 912 Weight
(kg)

1,401.85 €

1 4 Days 12H6405519915033.530.524252.5M5M8x251.3500

1,439.80 €

1 4 Days 12F7507224920049.54448405M8M12x304.9610

1,622.65 €

1 4 Days 16F76392249200625548405M8M16x406.0160

Loading...

  1. 1

Basic information

Main material High carbon steel L2(mm) 50 Version 1 hard stop
Item Multiple Clamping System RoHS true

Tech Support