Slot guide nuts, Form A, single (K0954) (Part Numbers - CAD Download)

Slot guide nuts, Form A, single (K0954)
· Elements are aligned exactly

· Fixtures are positioned with repeat accuracy

· Objects are positioned quickly

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0954.08X8
K0954.12X20
K0954.12X22
K0954.12X30
K0954.14X20
K0954.14X22
K0954.14X30
K0954.16X20
K0954.16X22
K0954.16X30
K0954.18X20
K0954.18X22
K0954.18X30
K0954.22X20
K0954.22X22
K0954.22X30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Slot width
(mm)
B=Width
(mm)
H=Height
(mm)
H1
(mm)
L=Length
(mm)
Weight
(kg)

19.71 €

1 4 Days 888-200.0104

19.71 €

1 4 Days 2012146300.0437

19.71 €

1 4 Days 2212146300.0462

19.71 €

1 4 Days 3012146300.0593

19.71 €

1 4 Days 2014146300.0472

19.71 €

1 4 Days 2214146300.0503

19.71 €

1 4 Days 3014146300.0608

19.71 €

1 4 Days 2016146300.0510

19.71 €

1 4 Days 2216146300.0545

19.71 €

1 4 Days 3016146300.0652

19.71 €

1 4 Days 2018146300.0546

19.71 €

1 4 Days 2218146300.0584

19.71 €

1 4 Days 3018146300.0692

19.71 €

1 4 Days 2022146300.0621

19.71 €

1 4 Days 2222146300.0652

19.71 €

1 4 Days 3022146300.0760

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body black oxidized Form A
Item T-Slot Key Form definition single RoHS true

Tech Support