Stop sets (K0993) (Part Numbers - CAD Download)

Stop sets (K0993)
· For stopping workpieces for the 5-axis clamping system compact

· For direct fastening to jaws

· Swivels away

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0993.150

Part Number
K0993.150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

187.45 €

1 4 Days

Loading...

  1. 1

Basic information

Main material Mild steel H(mm) 85.5 L(mm) 60
B(mm) 42.5 Item Stop Set Weight(kg) 0.2180
Suitable for 5-axis vice compact and KIPPflexX RoHS true

This page is Stop sets (K0993), part number K0993.150.
You can find the detail information about specifications and dimensions on part number K0993.150.

Tech Support