Base plates 5-axis clamping system compact (K0994) (Part Numbers - CAD Download)

Base plates 5-axis clamping system compact (K0994)
· Increased clamping range through second baseplate

· Contact face ground

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0994.090280
K0994.090400
K0994.125280
K0994.125400
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
L=Length
(mm)
A1
(mm)
A2
(mm)
A=Indexing
(mm)
Weight
(kg)

865.95 €

1 4 Days 9028024025020x106.1400

1,193.70 €

1 4 Days 9040035036031x108.5800

991.30 €

1 4 Days 12528024025020x108.8600

1,328.25 €

1 4 Days 12540035036031x1012.2400

Loading...

  1. 1

Basic information

Main material Mild steel Item Baseplate RoHS true

Tech Support