Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1193.450
Main material | Steel | Form | D | Size | 50 |
---|---|---|---|---|---|
D1=Thread | M16 | D2(mm) | 25 | L(mm) | 20 |
L2(mm) | 3.5 | Version 1 | for telescopic clamping unit | Version 2 | for screw fastening |
Item | Clamping Ball | D=Ball diameter(mm) | 50 | Weight(kg) | 0.4000 |
L1=Thread length(mm) | 18 | PL Edelstahl | false | RoHS | true |
This page is Clamping balls with cup for workpiece stabiliser, Form D (K1193), part number K1193.450.
You can find the detail information about specifications and dimensions on part number K1193.450.