Keyway nuts round (K0909) (Part Numbers - CAD Download)

Keyway nuts round (K0909)
· Suitable for multi-clamping systems

· For fastening the stops and wedge clamps

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0909.0802

Part Number
K0909.0802
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

8.51 €

1 4 Days

Loading...

  1. 1

Basic information

Main material steel Surface finish body black oxidised Version 1 round
L=Length(mm) 20 D(mm) 14 D1=Thread(mm) M8

This page is Keyway nuts round (K0909), part number K0909.0802.
You can find the detail information about specifications and dimensions on part number K0909.0802.

Tech Support