Beam couplings Aluminium with clamping hubs (K2037) (Part Numbers - CAD Download)

Beam couplings Aluminium with clamping hubs (K2037)
· Backlash-free beam coupling with clamp hub

· High torsional stiffness, compensation of shaft misalignment with minimum restoring forces

· For shaft diameters from 3 to 35 mm

· Torque range: 3 - 190 Nm

· Installation friendly coupling type

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K2037.0160230303
K2037.0160230505
K2037.0160230506
K2037.0160230606
K2037.0180160303
K2037.0180160505
K2037.0180160506
K2037.0180160606
K2037.0200280303
K2037.0200280505
K2037.0200280506
K2037.0200280508
K2037.0200280606
K2037.0200280608
K2037.0200280808
K2037.0220200303
K2037.0220200505
K2037.0220200506
K2037.0220200508
K2037.0220200606
K2037.0220200608
K2037.0220200808
K2037.0250280606
K2037.0250280608
K2037.0250280610
K2037.0250280808
K2037.0250280810
K2037.0250281010
K2037.0300400606
K2037.0300400608
K2037.0300400610
K2037.0300400808
K2037.0300400810
K2037.0300401010
K2037.0400480606
K2037.0400481010
K2037.0400481012
K2037.0400481212
K2037.0400481515
K2037.0400481616
K2037.0500651010
K2037.0500651515
K2037.0500651616
K2037.0500651919
K2037.0500652020
K2037.0600801010
K2037.0600801616
K2037.0600802020
K2037.0600802424
K2037.0700951515
K2037.0700952020
K2037.0700953232
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tightening torque of screws
(Nm)
C (ISO 4029) D1 (H7)
(mm)
D2 (H7)
(mm)
D1/D2 min.
(mm)
D1/D2 max.
(mm)
D4
(mm)
Size L=Length
(mm)
L1
(mm)
L2
(mm)
Moment of inertia
(gm²)
max. Rotational speed
(rpm)
max. Angular offset (°) max. Shaft offset axial
(mm)
max. Shaft offset radial
(mm)
Nom. torque
(Nm)
Torsional stiffness
(10⁻³ Nm/rad)
Weight
(kg)

35.62 €

1 4 Days 1M2.5333616162373.50.000281000020.50.1530.0760.0100

35.62 €

1 4 Days 1M2.5553616162373.50.000281000020.50.1530.0760.0088

35.62 €

1 4 Days 1M2.5563616162373.50.000281000020.50.1530.0760.0090

35.62 €

1 4 Days 1M2.5663616162373.50.000281000020.50.1530.0760.0088

38.08 €

1 4 Days 1M2.53336181816.652.50.000451000020.50.1530.1030.0100

38.08 €

1 4 Days 1M2.55536181816.652.50.000451000020.50.1530.1030.0099

38.08 €

1 4 Days 1M2.55636181816.652.50.000451000020.50.1530.1030.0097

38.08 €

1 4 Days 1M2.56636181816.652.50.000451000020.50.1530.1030.0093

47.89 €

1 4 Days 1.5M33338202028840.000959500110.150.4070.0200

47.89 €

1 4 Days 1.5M35538202028840.000959500110.150.4070.0176

47.89 €

1 4 Days 1.5M35638202028840.000959500110.150.4070.0204

47.89 €

1 4 Days 1.5M35838202028840.000959500110.150.4070.0185

47.89 €

1 4 Days 1.5M36638202028840.000959500110.150.4070.0179

47.89 €

1 4 Days 1.5M36838202028840.000959500110.150.4070.0176

47.89 €

1 4 Days 1.5M38838202028840.000959500110.150.4070.0180

47.89 €

1 4 Days 1M2.5333102222205.52.750.001159500110.1530.6900.0180

47.89 €

1 4 Days 1M2.5553102222205.52.750.001159500110.1530.6900.0183

47.89 €

1 4 Days 1M2.5563102222205.52.750.001159500110.1530.6900.0153

47.89 €

1 4 Days 1M2.5583102222205.52.750.001159500110.1530.6900.0161

47.89 €

1 4 Days 1M2.5663102222205.52.750.001159500110.1530.6900.0143

47.89 €

1 4 Days 1M2.5683102222205.52.750.001159500110.1530.6900.0162

47.89 €

1 4 Days 1M2.5883102222205.52.750.001159500110.1530.6900.0157

51.57 €

1 4 Days 1.5M366612252528840.002398000110.170.7330.0277

51.57 €

1 4 Days 1.5M368612252528840.002398000110.170.7330.0278

51.57 €

1 4 Days 1.5M3610612252528840.002398000110.170.7330.0260

51.57 €

1 4 Days 1.5M388612252528840.002398000110.170.7330.0272

51.57 €

1 4 Days 1.5M3810612252528840.002398000110.170.7330.0254

51.57 €

1 4 Days 1.5M31010612252528840.002398000110.170.7330.0247

60.13 €

1 4 Days 3.4M466614303040115.50.00680600010.850.1100.8680.0553

60.13 €

1 4 Days 3.4M468614303040115.50.00680600010.850.1100.8680.0579

60.13 €

1 4 Days 3.4M4610614303040115.50.00680600010.850.1100.8680.0600

60.13 €

1 4 Days 3.4M488614303040115.50.00680600010.850.1100.8680.0582

60.13 €

1 4 Days 3.4M4810614303040115.50.00680600010.850.1100.8680.0551

60.13 €

1 4 Days 3.4M41010614303040115.50.00680600010.850.1100.8680.0551

73.61 €

1 4 Days 7M566619404048115.50.02790500010.850.15193.7670.1200

73.61 €

1 4 Days 7M51010619404048115.50.02790500010.850.15193.7670.1239

73.61 €

1 4 Days 7M51012619404048115.50.02790500010.850.15193.7670.1201

73.61 €

1 4 Days 7M51212619404048115.50.02790500010.850.15193.7670.1149

73.61 €

1 4 Days 7M51515619404048115.50.02790500010.850.15193.7670.1153

73.61 €

1 4 Days 7M51616619404048115.50.02790500010.850.15193.7670.1209

90.76 €

1 4 Days 14M610101026505065199.50.0897050001.50.70.15357.1960.2500

90.76 €

1 4 Days 14M615151026505065199.50.0897050001.50.70.15357.1960.2480

90.76 €

1 4 Days 14M616161026505065199.50.0897050001.50.70.15357.1960.2436

90.76 €

1 4 Days 14M619191026505065199.50.0897050001.50.70.15357.1960.2306

90.76 €

1 4 Days 14M620201026505065199.50.0897050001.50.70.15357.1960.2315

208.39 €

1 4 Days 27M8101010306060802512.50.2320045001.50.70.157012.7500.5000

208.39 €

1 4 Days 27M8161610306060802512.50.2320045001.50.70.157012.7500.5000

208.39 €

1 4 Days 27M8202010306060802512.50.2320045001.50.70.157012.7500.4462

208.39 €

1 4 Days 27M8242410306060802512.50.2320045001.50.70.157012.7500.4250

257.39 €

1 4 Days 27M8151515357070952512.50.50660400010.330.113066.7680.7500

257.39 €

1 4 Days 27M8202015357070952512.50.50660400010.330.113066.7680.7223

257.39 €

1 4 Days 27M8323215357070952512.50.50660400010.330.113066.7680.6595

Loading...

  1. 1

Basic information

Version 1 with radial clamping hub Item Beam Coupling Main material aluminium
PL Edelstahl false RoHS true

Tech Support