Axial joints for tractive forces adjustable, form B (K1936) (K1936.21610)

Axial joints for tractive forces adjustable, form B (K1936) K1936.21610

Product Details:

Manufacturer part number: K1936.21610

Brand: KIPP

Price: 37.42

Delivery time: 4 Days


Technical Data:

A: 35 mm

D1: 16 mm

D2=Thread: M10

E: 16 mm

L: 36 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1936.21610

Part Number
K1936.21610
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
D1
(mm)
D2=Thread E
(mm)
L
(mm)
L3
(mm)
α F
(kN)
M
(Nm)
Tightening torque max.
(Nm)
Weight
(kg)

37.42 €

1 4 Days 3516M1016361628°7.514.516.40.1415

Loading...

  1. 1

Basic information

Form B Version 1 lockable Item Axial Joint
RoHS true

This page is Axial joints for tractive forces adjustable, form B (K1936), part number K1936.21610.
You can find the detail information about specifications and dimensions on part number K1936.21610.

Variation of this product

Part Number
K1936.21006
K1936.21308
K1936.21612
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A
(mm)
D1
(mm)
D2=Thread E
(mm)
L
(mm)
L3
(mm)
α F
(kN)
M
(Nm)
Tightening torque max.
(Nm)
Weight
(kg)

28.22 €

1 4 Days 2110M61223.51120°2.55.212.40.0374

33.53 €

1 4 Days 2613M81429.51324°58.813.20.0775

39.41 €

1 4 Days 3516M1216361628°7.514.516.40.1544

Tech Support