Spacers for multi-clamping system workpiece stop (K1756) (Part Numbers - CAD Download)

Spacers for multi-clamping system workpiece stop (K1756)
· For extending the lateral adjustment range with end stops

· Quick and secure fastening by screw connection

· Suitable for multi-clamping system

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1756.05010
K1756.05015
K1756.05023
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L=Length
(mm)
Weight
(kg)

3.13 €

1 4 Days 100.0141

3.75 €

1 4 Days 150.0228

4.38 €

1 4 Days 230.0364

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered and ground Version 1 for multi-clamping system
Version 2 for workpiece stop Item Spacer D=Outside diameter(mm) 18
D1 for screw DIN 912 M6 Suitable for system width(mm) 50/72 PL Edelstahl false
RoHS true

Tech Support