Centre jaws 5-axis clamping system compact (K0987) (Part Numbers - CAD Download)

Centre jaws 5-axis clamping system compact (K0987)
· For clamping two workpieces simultaneously

· Two workpieces of different sizes can be clamped

· Clamping jaws hardened

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0987.0901500
K0987.1251500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Jaw width
(mm)
Weight
(kg)

656.65 €

1 4 Days 903.3800

773.95 €

1 4 Days 1255.1000

Loading...

  1. 1

Basic information

Main material Mild steel Component material Tool steel Item Centre Jaw
RoHS true

Tech Support