T-slot clamps (Supplied in pairs) (K1230) (Part Numbers - CAD Download)

T-slot clamps (Supplied in pairs) (K1230)
· Workpiece clamping with positive down force

· Ideal for flat workpieces

· Body hardened

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1230.122
K1230.142
K1230.162
K1230.182
K1230.222
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
B1
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
L
(mm)
L1
(mm)
F
(kN)
BN=Slot width
(mm)
F1
(kN)
H min.
(mm)
H max.
(mm)
Weight
(kg)

107.65 €

1 4 Days 181231115521.85120.62.513.50.3000

119.16 €

1 4 Days 221434115551.85.5140.71.513.50.3800

137.66 €

1 4 Days 251641156682.58160.92.5170.7000

142.19 €

1 4 Days 281843156712.591811.5160.8300

229.80 €

1 4 Days 35225320989316221.94.521.51.7400

Loading...

  1. 1

Basic information

Main material steel Surface finish body hardened and black oxid finish Version 1 for T-slot
Item Flat Clamp Packaging type 1 unit = 1 pair PL Edelstahl false
RoHS true

Tech Support