Rubber buffers, Steel type KRA spherical with External thread (K2051) (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K2051.0400320857
K2051.0400320870
K2051.0500401057
K2051.0500401070
K2051.0630501057
K2051.0630501070
K2051.0800631057
K2051.0800631070
K2051.0800631257
K2051.0800631270
K2051.1000801257
K2051.1000801270
K2051.1251001657
K2051.1251001670
K2051.1601251657
K2051.1601251670
K2051.2001602057
K2051.2001602070
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shore grade D=outside diameter
(mm)
G=Thread H=Height
(mm)
L=thread length
(mm)
Spring stiffness
(N/mm)
Load
(N)
Weight
(kg)

1.64 €

1 4 Days 55A40M832231809000.0600

1.64 €

1 4 Days 70A40M8322380040000.0600

2.92 €

1 4 Days 55A50M10402820010000.1000

2.92 €

1 4 Days 70A50M104028100050000.1000

4.57 €

1 4 Days 55A63M10502828014000.2000

4.57 €

1 4 Days 70A63M105028120060000.2000

6.99 €

1 4 Days 55A80M10632838019000.3000

6.99 €

1 4 Days 70A80M106328160080000.3000

7.06 €

1 4 Days 55A80M12633738019000.4500

7.06 €

1 4 Days 70A80M126337160080000.4500

13.50 €

1 4 Days 55A100M12803646023000.6500

13.50 €

1 4 Days 70A100M1280362000100000.6500

28.54 €

1 4 Days 55A125M161003658029001.0500

28.54 €

1 4 Days 70A125M16100362400120001.0500

42.56 €

1 4 Days 55A160M161254476038001.6500

42.56 €

1 4 Days 70A160M16125443200160001.6500

90.37 €

1 4 Days 55A200M201604494047002.4500

90.37 €

1 4 Days 70A200M20160444000200002.4500

Loading...

  1. 1

Basic information

Main material steel Component material elastomer natural rubber Component colour black
Surface finish body galvanised Thread type external thread Version 1 spherical
Item Rubber Buffer PL Edelstahl false RoHS true

Tech Support