T connector Ø30 with connection to type I slot 8 with rotation lock (K1981) (Part Numbers - CAD Download)

T connector Ø30 with connection to type I slot 8 with rotation lock (K1981)
· Lightweight version for weight-optimised structures

· Rotation locks can be removed using a flat-blade screwdriver

· For connecting aluminium profiles type I slot 8

· High-load rotation lock

· Pre-assembled

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1981.301

Part Number
K1981.301
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.91 €

1 4 Days

Loading...

  1. 1

Basic information

Main material aluminium Profile Ø30 Version 2 Type I
Version 1 with rotation lock Item T connector Ø30 for 8 mm slot ESD electrostatic discharging yes
Weight(kg) 0.1354 RoHS true PL Edelstahl false

This page is T connector Ø30 with connection to type I slot 8 with rotation lock (K1981), part number K1981.301.
You can find the detail information about specifications and dimensions on part number K1981.301.

Tech Support