Ball cross connector Ø30 type I with rotation lock (K1988) (Part Numbers - CAD Download)

Ball cross connector Ø30 type I with rotation lock (K1988)
· Lightweight version for weight-optimised structures

· For cross joints

· With freely movable ball element

· Pre-assembled

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1988.30

Part Number
K1988.30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

14.63 €

1 4 Days

Loading...

  1. 1

Basic information

Main material aluminium Profile Ø30 Version 2 Type I
Item Ball cross connector Ø30 ESD electrostatic discharging yes Weight(kg) 0.2200
RoHS true PL Edelstahl false

This page is Ball cross connector Ø30 type I with rotation lock (K1988), part number K1988.30.
You can find the detail information about specifications and dimensions on part number K1988.30.

Tech Support