Surface attachment Ø30 type I (K1995) (Part Numbers - CAD Download)

Surface attachment Ø30 type I (K1995)
· Lightweight version for weight-optimised structures

· For universal fastening of panel elements

· With spacer

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1995.30

Part Number
K1995.30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.78 €

1 4 Days

Loading...

  1. 1

Basic information

Main material plastic Profile Ø30 Version 2 Type I
Item Surface attachment ESD electrostatic discharging no Weight(kg) 0.0170
RoHS true PL Edelstahl false

This page is Surface attachment Ø30 type I (K1995), part number K1995.30.
You can find the detail information about specifications and dimensions on part number K1995.30.

Tech Support