Telescopic slides, Steel double arrangement, full extension, load capacity up to 133 kg (K2019) (Part Numbers - CAD Download)

Telescopic slides, Steel double arrangement, full extension, load capacity up to 133 kg (K2019)
· Full extension comprising two guide rails and two runners

· Strokes of up to 966 mm

· Loads of up to 1331 N

· Protection from dirt for the open ball cages

· Hardened tracks and balls

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K2019.280210
K2019.280370
K2019.280450
K2019.280530
K2019.350370
K2019.350450
K2019.350530
K2019.350610
K2019.430450
K2019.430530
K2019.430610
K2019.430770
K2019.430930
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
H=Height
(mm)
L=Length
(mm)
Travel S
(mm)
C0Y
(N)
C0Z
(N)
D for screws Size Number of holes R
(mm)
Weight
(kg)

207.74 €

1 4 Days 2826210232432302M528310.8571

275.93 €

1 4 Days 2826370380482482M528511.4100

306.52 €

1 4 Days 2826450464393393M528611.7300

342.08 €

1 4 Days 2826530548332332M528712.1800

311.28 €

1 4 Days 3534370406522522M635522.2600

362.96 €

1 4 Days 3534450494429429M635622.7500

396.23 €

1 4 Days 3534530558394394M635723.1900

445.63 €

1 4 Days 3534610646338338M635823.7300

462.38 €

1 4 Days 434445048613311279M84362.54.7800

495.25 €

1 4 Days 434453055611931193M84372.55.6600

554.16 €

1 4 Days 434461062610821082M84382.56.5100

665.13 €

1 4 Days 4344770796845845M843102.58.2200

731.27 €

1 4 Days 4344930966693693M843122.59.9100

Loading...

  1. 1

Basic information

Main material ball-bearing steel Item Telescopic Rail RoHS true

Tech Support