Security hinge switch, additional hinge (K1499) (Part Numbers - CAD Download)

Security hinge switch, additional hinge (K1499)
· For monitoring the position of safety doors, protective covers and protective hoods

· Optimal integration into the surrounding construction

· Switching angle freely adjustable

· With mounting aid

· Greater protection against manipulation

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1499.78116

Part Number
K1499.78116
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

45.15 €

1 4 Days

Loading...

  1. 1

Basic information

B=Width(mm) 116 Main material Zinc A=Length(mm) 78
Kind of fastening elongated holes Version 1 for safety hinge switch Item Additional Hinge
F1(N) 5000 F2(N) 5000 Component material Plastic
Product type Hinge Weight(kg) 0.2948

This page is Security hinge switch, additional hinge (K1499), part number K1499.78116.
You can find the detail information about specifications and dimensions on part number K1499.78116.

Tech Support