Hose Tail Coupler, ESI Type (Part Numbers)

Hose Tail Coupler, ESI Type
Wide range of compressed air quick couplings:
Regular: rapid connection and disconnection
Safety: rapid decompression and disconnection without the risk of hose whip
As our flaghip product, the prevoS1 quick coupling, is a long term investment. It combines high-tech design and performance to stand up the most demanding jobs. Complete control over decompression and disconnection in total safety: no risk of hose whip or accidental disconnection, eliminates risk to users and protects surrounding equipment and production peices from damage.

• Complies with ISO 4414 standard.
• Silicone-free manufacturing: reduces the risk of contaminates in the air line during paint or varnish applications.
• Anti-static construction: external dust will not be attracted to painted or varnished surfaces or create static electricity.
• ATEX: confirms the safety of the prevoS1 coupling in potentially explosive environments (gaseous, paint booths, etc.).
• Equipment meets the requirments of zones classified 1 and 2 (gas) and 21 and 22 (dust).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ESI 071806
ESI 071808
ESI 071808HE
ESI 071809
ESI 071809HE
ESI 071810
ESI 071810HE
ESI 071813
ESI 111809
ESI 111809EB
ESI 111810
ESI 111810EB
ESI 111813
ESI 111813EB
ESI 111816
ESI 111816EB
ESI 111819
ESI 111819EB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Application For Hose ID
(mm)
ID Passage
(mm)
Profile Construction Operating pressure

21.82 €

10 7 Days -67.4-Composite body2 to 12 bar

21.82 €

10 7 Days -87.4-Composite body2 to 12 bar

58.75 €

1 7 Days Corrosive atmospheres87.4-Composite body Stainless steel valve2 to 12 bar

21.82 €

10 7 Days -97.4-Composite body2 to 12 bar

58.68 €

1 7 Days Corrosive atmospheres97.4-Composite body Stainless steel valve2 to 12 bar

21.82 €

10 7 Days -107.4-Composite body2 to 12 bar

57.92 €

1 7 Days Corrosive atmospheres107.4-Composite body Stainless steel valve2 to 12 bar

21.82 €

10 7 Days -137.4-Composite body2 to 12 bar

105.05 €

1 7 Days -910.4European 10.4 mmBody : Stainless steel2 to 16 bar

58.93 €

1 7 Days -910.4-Polyamide composite body2 to 12 bar

105.05 €

1 7 Days -1010.4European 10.4 mmBody : Stainless steel2 to 16 bar

58.93 €

1 7 Days -1010.4-Polyamide composite body2 to 12 bar

91.85 €

1 7 Days -1310.4European 10.4 mmBody : Stainless steel2 to 16 bar

48.97 €

1 7 Days -1310.4-Polyamide composite body2 to 12 bar

95.15 €

1 7 Days -1610.4European 10.4 mmBody : Stainless steel2 to 16 bar

49.55 €

1 7 Days -1610.4-Polyamide composite body2 to 12 bar

98.45 €

1 7 Days -1910.4European 10.4 mmBody : Stainless steel2 to 16 bar

54.87 €

1 7 Days -1910.4-Polyamide composite body2 to 12 bar

Loading...

  1. 1

Basic information

Operating Temperature(°C) -15::70

Tech Support