Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
USI 111252 |
USI 111253 |
USI 111254 |
Part Number | Minimum order quantity | Volume Discount | NPT male thread | |
---|---|---|---|---|
1 | Quote | 3/8" MNPT | ||
1 | Quote | 1/2" MNPT | ||
1 | Quote | 3/4" MNPT |
Loading...
Operating Temperature(°C) | -15::70 | ID Passage(mm) | 11 | Profile | Truflate |
---|---|---|---|---|---|
Construction | Stainless steel | Operating pressure | 2 to 16 bar |