Micro Tee With Parallel Male Side Leg - RLT AG (Part Numbers)

Micro Tee With Parallel Male Side Leg - RLT AG
Push-to-connect fittings CONEX and Micro CONEX: A comprehensive range of configurations to supply a wide range of possibilites: pneumatic wiring, cylinders, control valves, pneumatic controls, etc.
- Fixed equipment fittings, with Teflon-coated thread (tapered or parallel) with gasket
- Link fittings, tube-to-tube connections (functional fittings, valves flow rate regulators)
- Nickel-plated brass options for excellent corrosion resistance
- Applications: compressed air, water, inert fluids and oil.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RLT AG04M3
RLT AG04M5
RLT AG06M5
RLT AG0400
RLT AG0600
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Metric Male Thread For Tube OD
(mm)
BSPP Male Thread

4.22 €

10 6 Days M34-

4.22 €

10 6 Days M54-

4.22 €

10 6 Days M56-

4.22 €

10 6 Days -4G 1/8

4.22 €

10 6 Days -6G 1/8

Loading...

  1. 1

Basic information

Operating Temperature(°C) 0::60 Construction Polymer and nickel-plated brass Operating pressure 0 to 10 bar

Tech Support