Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
USI 111152EB |
USI 111153EB |
USI 111154EB |
Part Number | Minimum order quantity | Volume Discount | BSPP Male Thread | NPT male thread | |
---|---|---|---|---|---|
1 | Quote | G 3/8 | 3/8 NPT | ||
1 | Quote | G 1/2 | 1/2 NPT | ||
1 | Quote | G 3/4 | 3/4 NPT |
Loading...
Operating Temperature(°C) | -15::70 | ID Passage(mm) | 11 | Profile | Truflate |
---|---|---|---|---|---|
Construction | Polyamide composite body | Operating pressure | 2 to 12 bar |