Socket 135° Tapered Male Thread (Part Numbers)

Socket 135° Tapered Male Thread
CPI connectors are designed for use on temperature regulation circuits, especially for injection press moulds used for thermoplastic and aluminium alloy injection. The corresponding circuits carry cold (refrigerated) or hot water.
The two full-flow diameters available, 8 mm and 12 mm, offer a high flow rate in a compact external form factor.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CPI 081160RE
CPI 081161RE
CPI 081162RE
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
BSPT Male Thread

12.63 €

10 6 Days R 1/8

9.12 €

10 6 Days R 1/4

8.83 €

10 6 Days R 3/8

Loading...

  1. 1

Basic information

Operating Temperature(°C) -15::90 ID Passage(mm) 8 Max. Operating Pressure(bar) 10
Construction Body: nickel-plated brass Flow rate 30 l/min (ΔP = 0.5bar)

Tech Support