Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
CPI 086808 |
CPI 086810 |
CPI 086812 |
CPI 126813 |
CPI 126816 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | For Hose ID (mm) | ID Passage (mm) | Flow rate | |
---|---|---|---|---|---|---|---|
6.90 € | 10 | 6 Days | 8 | 8 | 30 l/min (ΔP = 0.5bar) | ||
6.90 € | 10 | 6 Days | 10 | 8 | 30 l/min (ΔP = 0.5bar) | ||
6.90 € | 10 | 6 Days | 12 | 8 | 30 l/min (ΔP = 0.5bar) | ||
14.98 € | 10 | 6 Days | 13 | 12 | 85 l/min (ΔP = 0.5bar) | ||
18.03 € | 10 | 6 Days | 16 | 12 | 85 l/min (ΔP = 0.5bar) |
Loading...
Operating Temperature(°C) | -15::90 | Max. Operating Pressure(bar) | 10 | Construction | Body: nickel-plated brass |
---|