Straight Socket Parallel Female Thread (Part Numbers)

Straight Socket Parallel Female Thread
CPI connectors are designed for use on temperature regulation circuits, especially for injection press moulds used for thermoplastic and aluminium alloy injection. The corresponding circuits carry cold (refrigerated) or hot water.
The two full-flow diameters available, 8 mm and 12 mm, offer a high flow rate in a compact external form factor.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CPI 081160
CPI 081161
CPI 081162
CPI 121162
CPI 121163
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
ID Passage
(mm)
BSPT Male Thread Flow rate

2.33 €

10 6 Days 8R 1/830 l/min (ΔP = 0.5bar)

1.73 €

10 6 Days 8R 1/430 l/min (ΔP = 0.5bar)

1.62 €

10 6 Days 8R 3/830 l/min (ΔP = 0.5bar)

7.10 €

10 6 Days 12R 3/885 l/min (ΔP = 0.5bar)

6.68 €

10 6 Days 12R 1/285 l/min (ΔP = 0.5bar)

Loading...

  1. 1

Basic information

Operating Temperature(°C) -15::90 Max. Operating Pressure(bar) 10 Construction Body: nickel-plated brass

Tech Support