Heavy-Duty Rod Ends GS DIN ISO 12240-4 (DIN 648), Series K, External Thread (63220500)

Heavy-Duty Rod Ends GS DIN ISO 12240-4 (DIN 648), Series K, External Thread 63220500
  • Volume Discount

Product Details:

Manufacturer part number: 63220500

Brand: MAEDLER

Price: 15.26

Delivery time: 4 Days


Technical Data:

Allowable Tilt Angle α: 13 deg

Thread type: Right

Bore dH7: 5 mm

B-0.1: 8 mm

C1: 6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

63220500

Part Number
63220500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Allowable Tilt Angle α
(deg)
Thread type Bore dH7
(mm)
B-0.1
(mm)
C1
(mm)
d1
(mm)
Outer diameter d2
(mm)
Center distance to mounting surface h
(mm)
l1
(mm)
Thread size G
(mm)
Thread pitch
(mm)
Weight
(g)

15.26 €

1 Available 4 Days 13Right5867.7183320M 50.813

Loading...

  1. 1

Basic information

Material Steel / Brass Surface Zinc-plated

This page is Heavy-Duty Rod Ends GS DIN ISO 12240-4 (DIN 648), Series K, External Thread, part number 63220500.
You can find the detail information about specifications and dimensions on part number 63220500.

Variation of this product

Part Number
63220200
63220300
63220600
63220800
63221000
63221200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Allowable Tilt Angle α
(deg)
Thread type Bore dH7
(mm)
B-0.1
(mm)
C1
(mm)
d1
(mm)
Outer diameter d2
(mm)
Center distance to mounting surface h
(mm)
l1
(mm)
Thread size G
(mm)
Thread pitch
(mm)
Weight
(g)

23.68 €

1 Available 4 Days 16Right24.53.62.692012M 20.43

21.64 €

1 Available 4 Days 14Right364.55.1142615M 30.56

15.24 €

1 Available 4 Days 13Right696.758.9203622M 6120

16.78 €

1 Available 4 Days 14Right812910.4244225M 81.2533

20.20 €

1 Available 4 Days 13Right101410.512.9284829M 101.556

27.11 €

1 Available 4 Days 13Right12161215.4325433M 121.7587

Tech Support