Heavy-Duty Rod Ends GS DIN ISO 12240-4 (DIN 648), Series K, Internal Thread (63200600)

Heavy-Duty Rod Ends GS DIN ISO 12240-4 (DIN 648), Series K, Internal Thread 63200600
  • Volume Discount

Product Details:

Manufacturer part number: 63200600

Brand: MAEDLER

Price: 15.24

Delivery time: 4 Days


Technical Data:

Allowable Tilt Angle α: 13 deg

Thread type: Right

Bore dH7: 6 mm

B-0.1: 9 mm

C1: 6.75 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

63200600

Part Number
63200600
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Allowable Tilt Angle α
(deg)
Thread type Bore dH7
(mm)
B-0.1
(mm)
C1
(mm)
d1
(mm)
Outer diameter d2
(mm)
d3
(mm)
d4
(mm)
Center distance to mounting surface h1
(mm)
l3 +0/-1.0
(mm)
Thread size G
(mm)
Thread pitch
(mm)
W
(mm)
Weight
(g)

15.24 €

1 Available 4 Days 13Right696.758.92010133012M 611127

Loading...

  1. 1

Basic information

Material Steel / Brass Surface Zinc-plated

This page is Heavy-Duty Rod Ends GS DIN ISO 12240-4 (DIN 648), Series K, Internal Thread, part number 63200600.
You can find the detail information about specifications and dimensions on part number 63200600.

Variation of this product

Part Number
63200200
63200300
63200500
63200800
63201000
63201200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Allowable Tilt Angle α
(deg)
Thread type Bore dH7
(mm)
B-0.1
(mm)
C1
(mm)
d1
(mm)
Outer diameter d2
(mm)
d3
(mm)
d4
(mm)
Center distance to mounting surface h1
(mm)
l3 +0/-1.0
(mm)
Thread size G
(mm)
Thread pitch
(mm)
W
(mm)
Weight
(g)

23.68 €

1 Available 4 Days 16Right24.53.62.693.84.5167M 20.443

21.64 €

1 Available 4 Days 14Right364.55.11456.52110M 30.55.56

15.26 €

1 Available 4 Days 13Right5867.7189112710M 50.8918

16.75 €

1 Available 4 Days 14Right812910.42412.5163616M 81.251346

20.22 €

1 Available 4 Days 13Right101410.512.92815194320M 101.51776

27.11 €

1 Available 4 Days 13Right12161215.43217.5225022M 121.7519115

Tech Support