Apparatus Castors with Perforated Plate, Rubber Bandage TPE, Light Version, Electrically Conductive - Fixed Castors (Part Numbers)

Apparatus Castors with Perforated Plate, Rubber Bandage TPE, Light Version, Electrically Conductive - Fixed Castors
  • Volume Discount
Material: Fork: sheet steel, zinc-plated.
Tread: Thermoplastic rubber, grey, electrical conductive and antistatic (104 Ω).
Wheel body: Plastic, screwed.
Wheel bearing: Ball bearing.

For indoor use. Low-noise operation with low rolling and swivelling resistance. Trackless. The tread is slightly oily and can cause contact discolouration on sensitive surfaces.

Temperature range: -20°C to +60°C.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
77712050EL
77712075EL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roller diameter D
(mm)
Roller width B
(mm)
Total height H
(mm)
Width of mounting surface P
(mm)
Hole distance between long holes (max.) M
(mm)
Hole distance between long holes (min.) N
(mm)
Load capacity
(kg)
Suitable Swivel Castor (Part-No.) Suitable Swivel Castor with Brake (Part-No.) Weight
(kg)

10.49 €

1 Available 4 Days 5018735440345077710050EL77711050EL0.14

15.81 €

1 Available 4 Days 75241036048386077710075EL77711075EL0.24

Loading...

  1. 1

Basic information

Material Rubber (TPE) electrical conductive / Steel Surface Zinc-plated Long hole width d(mm) 6.3

Tech Support