Heavy-Duty Rod Ends BR with Spherical Bearing DIN ISO 12240-4 (DIN 648), Series K, External Thread (63251200)

Heavy-Duty Rod Ends BR with Spherical Bearing DIN ISO 12240-4 (DIN 648), Series K, External Thread 63251200
  • Volume Discount

Product Details:

Manufacturer part number: 63251200

Brand: MAEDLER

Price: 64.17

Delivery time: 4 Days


Technical Data:

Allowable Tilt Angle α: 7.5 deg

Thread type: Right

Bore dH7: 12 mm

B-0.1: 16 mm

C1: 12 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

63251200

Part Number
63251200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Allowable Tilt Angle α
(deg)
Thread type Bore dH7
(mm)
B-0.1
(mm)
C1
(mm)
Outer diameter d2
(mm)
Center distance to mounting surface h
(mm)
l1
(mm)
Thread size G
(mm)
Thread pitch
(mm)
Load rating dyn. C
(kN)
Static Load rating Co
(kN)
Calculation factor Y Calculation factor YoMax. speed nmax.
(min-1)
Weight
(g)

64.17 €

1 Available 4 Days 7.5Right121612325433M 121.7551.81.741.82112581

Loading...

  1. 1

Basic information

Material Steel Surface Zinc-plated

This page is Heavy-Duty Rod Ends BR with Spherical Bearing DIN ISO 12240-4 (DIN 648), Series K, External Thread, part number 63251200.
You can find the detail information about specifications and dimensions on part number 63251200.

Variation of this product

Part Number
63250600
63250800
63251000
63251400
63251600
63251800
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Allowable Tilt Angle α
(deg)
Thread type Bore dH7
(mm)
B-0.1
(mm)
C1
(mm)
Outer diameter d2
(mm)
Center distance to mounting surface h
(mm)
l1
(mm)
Thread size G
(mm)
Thread pitch
(mm)
Load rating dyn. C
(kN)
Static Load rating Co
(kN)
Calculation factor Y Calculation factor YoMax. speed nmax.
(min-1)
Weight
(g)

49.61 €

1 Available 4 Days 8Right696.75203622M 612.80.652.092.19135018

50.61 €

1 Available 4 Days 8.5Right8129244225M 81.25411.81.89130033

55.15 €

1 Available 4 Days 8Right101410.5284829M 101.54.51.51.91.81122557

80.87 €

1 Available 4 Days 6Right141913.5366036M 1425.622.362.481025122

86.72 €

1 Available 4 Days 8Right162115426640M 1626.32.42.242.35975166

102.61 €

1 Available 4 Days 8.5Right182316.5467244M 18 x 1.51.57.12.92.212.31900241

Tech Support