Heavy-Duty Rod Ends BR with Spherical Bearing DIN ISO 12240-4 (DIN 648), Series K, Internal Thread (63241800)

Heavy-Duty Rod Ends BR with Spherical Bearing DIN ISO 12240-4 (DIN 648), Series K, Internal Thread 63241800
  • Volume Discount

Product Details:

Manufacturer part number: 63241800

Brand: MAEDLER

Price: 102.61

Delivery time: 4 Days


Technical Data:

Allowable Tilt Angle α: 8.5 deg

Thread type: Right

Bore dH7: 18 mm

B-0.1: 23 mm

C1: 16.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

63241800

Part Number
63241800
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Allowable Tilt Angle α
(deg)
Thread type Bore dH7
(mm)
B-0.1
(mm)
C1
(mm)
Outer diameter d2
(mm)
d3
(mm)
d4
(mm)
Center distance to mounting surface h1
(mm)
l3
(mm)
Thread size G
(mm)
Thread pitch
(mm)
Load rating dyn. C
(kN)
Static Load rating Co
(kN)
Calculation factor Y Calculation factor YoMax. speed nmax.
(min-1)
Weight
(g)

102.61 €

1 Available 4 Days 8.5Right182316.54625317132M 18x1.51.57.12.92.212.31900278

Loading...

  1. 1

Basic information

Material Steel Surface Zinc-plated

This page is Heavy-Duty Rod Ends BR with Spherical Bearing DIN ISO 12240-4 (DIN 648), Series K, Internal Thread, part number 63241800.
You can find the detail information about specifications and dimensions on part number 63241800.

Variation of this product

Part Number
63241200
63241400
63241600
63242000
63242200
63242500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Allowable Tilt Angle α
(deg)
Thread type Bore dH7
(mm)
B-0.1
(mm)
C1
(mm)
Outer diameter d2
(mm)
d3
(mm)
d4
(mm)
Center distance to mounting surface h1
(mm)
l3
(mm)
Thread size G
(mm)
Thread pitch
(mm)
Load rating dyn. C
(kN)
Static Load rating Co
(kN)
Calculation factor Y Calculation factor YoMax. speed nmax.
(min-1)
Weight
(g)

64.17 €

1 Available 4 Days 7.5Right1216123217.5225022M 121.7551.81.741.821125100

80.87 €

1 Available 4 Days 6Right141913.53620255725M 1425.622.362.481025150

86.72 €

1 Available 4 Days 8Right1621154222276428M 1626.32.42.242.35975199

105.25 €

1 Available 4 Days 7Right2025185027.5347733M 20x1.51.57.93.52.462.58825352

120.27 €

1 Available 4 Days 8Right2228205430388437M 22x1.51.59.342.352.24725470

140.36 €

1 Available 4 Days 5Right2531226430359442M 24x22115.72.022.12600583

Tech Support