Heavy-Duty Rod Ends GT DIN ISO 12240-4 (DIN 648), Series K, Maintenance Free, Internal Thread (63261000)

Heavy-Duty Rod Ends GT DIN ISO 12240-4 (DIN 648), Series K, Maintenance Free, Internal Thread 63261000
  • Volume Discount

Product Details:

Manufacturer part number: 63261000

Brand: MAEDLER

Price: 16.73

Delivery time: 4 Days


Technical Data:

Allowable Tilt Angle α: 13 deg

Thread type: Right

Bore dH7: 10 mm

B-0.1: 14 mm

C1: 10.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

63261000

Part Number
63261000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Allowable Tilt Angle α
(deg)
Thread type Bore dH7
(mm)
B-0.1
(mm)
C1
(mm)
d1
(mm)
Outer diameter d2
(mm)
d3
(mm)
d4
(mm)
Center distance to mounting surface h1
(mm)
l3 +0/-1.0
(mm)
Thread size G
(mm)
Thread pitch
(mm)
W
(mm)
Weight
(g)

16.73 €

1 Available 4 Days 13Right101410.512.92815194320M 101.51776

Loading...

  1. 1

Basic information

Material Steel Surface Zinc-plated

This page is Heavy-Duty Rod Ends GT DIN ISO 12240-4 (DIN 648), Series K, Maintenance Free, Internal Thread, part number 63261000.
You can find the detail information about specifications and dimensions on part number 63261000.

Variation of this product

Part Number
63260500
63260600
63260800
63261200
63261400
63261600
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Allowable Tilt Angle α
(deg)
Thread type Bore dH7
(mm)
B-0.1
(mm)
C1
(mm)
d1
(mm)
Outer diameter d2
(mm)
d3
(mm)
d4
(mm)
Center distance to mounting surface h1
(mm)
l3 +0/-1.0
(mm)
Thread size G
(mm)
Thread pitch
(mm)
W
(mm)
Weight
(g)

12.16 €

1 Available 4 Days 13Right5867.7189112710M 50.8918

12.29 €

1 Available 4 Days 13Right696.758.92010133012M 611127

13.81 €

1 Available 4 Days 14Right812910.42412.5163616M 81.251346

21.22 €

1 Available 4 Days 13Right12161215.43217.5225022M 121.7519115

26.84 €

1 Available 4 Days 16Right141913.516.83620255725M 14222170

33.62 €

1 Available 4 Days 15Right16211519.34222276428M 16222230

Tech Support