Manufacturer part number: 65499411
Brand: MAEDLER
Price: 20.76 €
Delivery time: 4 Days
Screw Nominal (M): M 8
l1: 75 mm
Thread length l2: 32 mm
Bore diameter d2 H7: 8 mm
d3: 18 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
65499411
Material | Stainless Steel | Surface Treatment | Blank | Stainless Steel Type | 1.4305 |
---|
This page is Swing Bolts Similar to DIN 444, Stainless Steel, part number 65499411.
You can find the detail information about specifications and dimensions on part number 65499411.
Configure
Basic Attributes
Screw Nominal (M)
l1(mm)
Thread length l2(mm)
Bore diameter d2 H7(mm)
d3(mm)
s -0.2(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
65499406 |
65499407 |
65499410 |
65499414 |
65499415 |
65499416 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Screw Nominal (M) | l1 (mm) | Thread length l2 (mm) | Bore diameter d2H7 (mm) | d3 (mm) | s -0.2 (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
14.27 € | 1 | Available | 4 Days | M 6 | 50 | 32 | 6 | 14 | 7 | 14 | |
17.01 € | 1 | Available | 4 Days | M 6 | 75 | 32 | 6 | 14 | 7 | 20 | |
16.79 € | 1 | Available | 4 Days | M 8 | 50 | 32 | 8 | 18 | 9 | 26 | |
19.36 € | 1 | Available | 4 Days | M 10 | 50 | 40 | 10 | 20 | 12 | 38 | |
23.07 € | 1 | Available | 4 Days | M 10 | 75 | 40 | 10 | 20 | 12 | 52 | |
26.61 € | 1 | Available | 4 Days | M 10 | 100 | 40 | 10 | 20 | 12 | 68 |