Manufacturer part number: 65441000
Brand: MAEDLER
Price: 8.88 €
Delivery time: 4 Days
Screw Nominal (M): M 8
l1: 50 mm
Thread length l2: 32 mm
Bore diameter d2 H7: 8 mm
d3: 18 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
65441000
Material | Steel | Surface Treatment | Black oxide finish | Strength Class (Steel) | 5.8 |
---|
This page is Swing Bolts Similar to DIN 444, Steel, part number 65441000.
You can find the detail information about specifications and dimensions on part number 65441000.
Configure
Basic Attributes
Screw Nominal (M)
l1(mm)
Thread length l2(mm)
Bore diameter d2 H7(mm)
d3(mm)
s -0.2(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
65440500 |
65440600 |
65440700 |
65441100 |
65441400 |
65441500 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Screw Nominal (M) | l1 (mm) | Thread length l2 (mm) | Bore diameter d2H7 (mm) | d3 (mm) | s -0.2 (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
7.98 € | 1 | Available | 4 Days | M 5 | 75 | 32 | 5 | 12 | 6 | 13 | |
6.62 € | 1 | Available | 4 Days | M 6 | 50 | 32 | 6 | 14 | 7 | 14 | |
7.48 € | 1 | Available | 4 Days | M 6 | 75 | 32 | 6 | 14 | 7 | 20 | |
10.15 € | 1 | Available | 4 Days | M 8 | 75 | 32 | 8 | 18 | 9 | 36 | |
9.92 € | 1 | Available | 4 Days | M 10 | 50 | 40 | 10 | 20 | 12 | 38 | |
11.42 € | 1 | Available | 4 Days | M 10 | 75 | 40 | 10 | 20 | 12 | 52 |