Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
ATU T2510100 |
ATU T2510101 |
ATU T2510102 |
ATU T2510103 |
Part Number | Minimum order quantity | Volume Discount | BSPP female thread | Flow rate at 6 bar ΔP : 1bar (l/min) | |
---|---|---|---|---|---|
1 | Quote | G 1/8 | 500 | ||
1 | Quote | G 1/4 | 800 | ||
1 | Quote | G 3/8 | 2200 | ||
1 | Quote | G 1/2 | 3500 |
Loading...
Filtration(µm) | 25 |
---|