Connector, PPS1 TC Series (Part Numbers)

Connector, PPS1 TC Series
Prevost's Piping System - (PPS) line: 100% aluminium pipe and fittings; compact, lightweight and durable. The line is TUV certified, meets QUALICOAT requirements, is compliant with REACH and the fire rating standard for building products and components (EN 13501-1) are met.

The Prevost Piping System line guarantees:
■ A clean, high quality air supply
■ A leak free system with optimised flow rates
■ Maximum pressure of 16 bar

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PPS1 TC50
PPS1 TC63
PPS1 TC80
PPS1 TC100
PPS1 TCC100
PPS1 TCCC50
PPS1 TCCC63
PPS1 TCCC80
PPS1 TCCC100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
For Tube OD
(mm)

38.00 €

1 6 Days 50

60.65 €

1 6 Days 63

79.92 €

1 6 Days 80

107.80 €

1 6 Days 100

87.40 €

1 6 Days 100

81.53 €

1 6 Days 50

96.17 €

1 6 Days 63

118.77 €

1 6 Days 80

130.50 €

1 6 Days 100

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -20::+80 Construction Pipe and fittings: aluminium Vacuum capability -0.98 bar (vacuum 98%)
Highlight Scalable system Technology PPS Grip Concept Meets standards PED REACH
Operating pressure 0 to 16 bar

Tech Support