Aluminium Tee for Square Profile, PPS SQBTE Series (Part Numbers)

Aluminium Tee for Square Profile, PPS SQBTE Series
Prevost's Piping System - (PPS) line: 100% aluminium pipe and fittings; compact, lightweight and durable. The line is TUV certified, meets QUALICOAT requirements, is compliant with REACH and the fire rating standard for building products and components (EN 13501-1) are met.

The Prevost Piping System line guarantees:
■ A clean, high quality air supply
■ A leak free system with optimised flow rates
■ Maximum pressure of 16 bar

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PPS SQBTE25

Part Number
PPS SQBTE25
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
1 Quote

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -20::+80 Construction Pipe and fittings: aluminium Vacuum capability -0.98 bar (vacuum 98%)
Highlight Scalable system Technology PPS Grip Concept Meets standards PED REACH
Operating pressure 0 to 16 bar For pipe ID(mm) 25

This page is Aluminium Tee for Square Profile, PPS SQBTE Series, part number PPS SQBTE25.
You can find the detail information about specifications and dimensions on part number PPS SQBTE25.

Tech Support