DPF Series - Industrial Type - Polyurethane Hose (Part Numbers)

DPF Series - Industrial Type - Polyurethane Hose
Automatic hose reels are used for organzing work stations.
They save time and allow flexible hoses to be used safely and efficiently.
Distributed fluids: compressed air, cold and hot water, high and low pressure, oil, grease, oxygen and acetylene.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DPF 0815CS
DPF 0815ES
DPF 0815IS
DPF 1012CS
DPF 1012ES
DPF 1012IS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
ID/OD
(mm)
Coupler Flow rate
(l/min)
Length
(m)

372.63 €

1 7 Days 8 x 12CSI 0650015

368.05 €

1 7 Days 8 x 12ESI 0750015

370.88 €

1 7 Days 8 x 12ISI 0650015

395.08 €

1 7 Days 10 x 14CSI 0683312

390.23 €

1 7 Days 10 x 14ESI 0790012

393.25 €

1 7 Days 10 x 14ISI 0683312

Loading...

  1. 1

Basic information

Weight(kg) 9 Swivel inlet BSPP female thread G 3/8

Tech Support