AIRCA Hose Extension with PrevoS1 Swivel Safety Quick Coupler (Part Numbers)

AIRCA Hose Extension with PrevoS1 Swivel Safety Quick Coupler
Prevost's extension hoses with fitting and adaptor:
• Wide range of extension hoses: a selection of hose types, diameters and lengths
• Fittings perfectly suited to the hose diameter
• Airtight assembly of pipes with ear clamps
• Assemblies covered with a non-scratch coating
• Easy and safe pipe connections
• Ready-to-use extensions
• Easy to use, move and store

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RAL ACSW1010
RAL ACSW1310
RAL ACSW810
RAL AESW1010
RAL AESW1310
RAL AESW810
RAL AISW1010
RAL AISW1310
RAL AISW810
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
ID/OD
(mm)
Profile Coupler Adaptor

193.37 €

1 7 Days 10 x 18ISO 6150 CCSI 06SWCRP 06

223.83 €

1 7 Days 13 x 22ISO 6150 CCSI 08SWCRP 08

186.82 €

1 7 Days 8 x 15ISO 6150 CCSI 06SWCRP 06

225.15 €

1 7 Days 10 x 18European 10.4 mmESI 07SWERP 07

194.38 €

1 7 Days 13 x 22European 10.4 mmESI 07SWERP 07

218.70 €

1 7 Days 8 x 15European 10.4 mmESI 07SWERP 07

188.03 €

1 7 Days 10 x 18ISO 6150 BISI 06SWIRP 06

215.80 €

1 7 Days 13 x 22ISO 6150 BISI 08SWIRP 06

181.20 €

1 7 Days 8 x 15ISO 6150 BISI 06SWIRP 06

Loading...

  1. 1

Basic information

Temperature(°C) -15 to +70 Construction EPDM Highlight Resistant to oils
Operating pressure 2 to 12 bar Equipped with Protector Length(m) 10

Tech Support