Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
DVO 1320LS |
DVO 1515LS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | ID/OD (mm) | Length (m) | |
---|---|---|---|---|---|---|
472.37 € | 1 | 6 Days | 12.7 x 17 | 20 | ||
472.37 € | 1 | 6 Days | 15 x 21 | 15 |
Loading...
Operating Temperature Range(°C) | -15:: +60 | For Coupler/Adaptor(mm) | ELS 09 | Max. Operating Pressure(bar) | 10 |
---|---|---|---|---|---|
Equipped with | Fixed bracket | Weight(kg) | 20 | Technology | Pipe locked with ratchet stop |
Construction | Epoxy-coated steel case | Connection | 1 m of inlet supply hose | Swivel Inlet(mm) | 19 x 25 |