Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
DGO 1615LS |
DMO 1610LS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Weight (kg) | Length (m) | |
---|---|---|---|---|---|---|
711.63 € | 1 | 6 Days | 25 | 15 | ||
593.82 € | 1 | 6 Days | 20 | 10 |
Loading...
Operating Temperature Range(°C) | -15:: +60 | ID/OD(mm) | 16 x 24 | For Coupler/Adaptor(mm) | ELS 09 |
---|---|---|---|---|---|
Max. Operating Pressure(bar) | 10 | Equipped with | Fixed bracket | Technology | Pipe locked with ratchet stop |
Construction | Epoxy-coated steel case | Connection | 1 m of inlet supply hose | Swivel Inlet BSPP Male Thread | G 1/2 |