Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
ELS 091153 |
ELS 091154 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | BSPP Male Thread | |
---|---|---|---|---|---|
25.15 € | 5 | 7 Days | G 1/2 | ||
25.32 € | 5 | 7 Days | G 3/4 |
Loading...
Temperature(°C) | - 15 to +60 | ID Passage(mm) | 9 | Flow Rate(l/min) | 24 (ΔP = 0.3 bar with shutter), 33.5 (ΔP = 0.3 bar without shutter) |
---|---|---|---|---|---|
Construction | Brass body | Operating pressure | 0 to 10 bar |