Female Thread Coupler 90° (Part Numbers)

Female Thread Coupler 90°
PREOL fittings are compact and suitable for various industrial needs:
• Temperature regulation circuits for injection press moulds used for thermoplastics, alloys and aluminium.
• Cooling circuits on welders and miscellaneous equipment, cleaning and washing water circuits on machine tools.
They can be used for a variety of applications: clod water circuits, hot water, glycol water, heat transfer fluids and thermoregulation in injection presses.
The fitting is self-sealing.
On unfitting, the check valve shuts off the fluid supply.

It can be used:
• with a full-flow adaptor, without shut-off valve (single shut-off)
• with a check valve adaptor (double shut-off)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PREOL 061101RE
PREOL 091102RE
PREOL 121103RE
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
BSPP Female Thread ID Passage
(mm)

29.40 €

1 7 Days G 1/46

40.52 €

1 7 Days G 3/89

76.20 €

1 7 Days G 1/212

Loading...

  1. 1

Basic information

Temperature(°C) +15 to +200 Application Cooling circuits, cleaning, rinsing, food processing industry Max. Operating Pressure(bar) 16
Construction Brass body

Tech Support